Face Shield, 470 x 254 mm (With Chin Guard) EA800PA-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Head gear material-Polyethylene
・Face guard material-LEXAN
・Head dim.-51 to 60cm
・Face guard dim.-470 x 254 x 1.5(thickness)mm
・Not wearable on top of helmet
・with chin guard
・Name…Set