Malfunction Detector EA799BA-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Probe length-Dia.4x188mm
・Cord length-1150mm
・Power supply-9V battery x 1 pc(BA-1 is sold separately.)
・Volume adjustment function
・Description- Only body