Table Clock EA798CS-52B

Caution
Product Description
【Product Specifications】
・Radio Waves Receiving Function
・Radio Waves Reception ON/OFF Function
・Frequency …40/60kHz Automatic Tuning
・Power Supply …AA Battery ×2 Pcs (Included )
・Battery Life …About 1 Year※A Manganese Battery For Monitors Is Included.
・Size …107×190×41mm
・Material …Plastic Frame (Silver Color Metallic Painting )、 The Front Surface Plastic
・LED Backlight Addapted
・Snooze 、High Contrast Liquid Crystal
・Alarm Auto Stop Function (About 5 Minutes)
・Electron Sound Alarm
・Full Auto Calendar Function Until 2099
・12/24Hours Change Formula
・Temperature And Humidity Display
・Temperature …Measurement Range :0℃ To 40℃、Accuracy :±2℃
・Humidity …Measurement Range :25%RH To 85%RH、 Accuracy :±8%(25℃)
・Notice Function Running Out Of Battery (Liquid Crystal )
・Weight …0.30kg(Battery Not included )