Solar Power [Radio Wave] Wall Clock EA798CB-74

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Radio waves receiving function
・Frequency-40/60kHz automatic tuning
・With brightness test function
・Power supply-Solar battery and auxiliary battery:3032×1 pc
・Dim.-Dia.350×51mm
・Material-Plastic frame、glass
・Eco Mark-certified product
・Uses the universal design font