Digital Timer EA798C-88

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Function-Count-up, countdown
・Power supply-LR44 x 2 pcs
・Dim.-79(W) x 18(D) x 79(H)mm
・Weight-80g (including batteries)
・Material-Body front surface: stainless steel
・Accessories-Magnet
・Wall-mounting and placing on stand are possible.
・Color…Black
・Measurable range…99min 99sec
・Min. count…1 sec