[Waterproof]Kitchen Timer EA798C-151

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Max. Count Hour …99Minute 50Second
・Minimum Count Hour …10Second
・Function …With Count Down ・Rise 、Memory (8Step )、Magnet
・Water Proof Function …IPX7 Considerable
・Power Supply …CR2032×1 pcs (included)
・Size …68(W)×16(D)×68(H)mm
・Weight …60g
・The Product Is Capable Of Memorizing Up To 8 Different Timer Settings And Let Them Operate In The Time Order