Digital Thermometer EA791AH-15A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Medical thermometer(for armpit)
    ・Easy-to-use standard type with easy viewing of the thermometry part
    ・Power supply-lithium battery(CR2016)x1 pc(included)
    ・Measurement range-32.0 to 42.0℃
    ・Accuracy-±0.1℃
    ・Measurement method-Prediction type and actual measurement type
    ・Measurement hours-Prediction: 2 seconds, actual measurement: 10minute
    ・Temperature display-3 digits +℃ indicate, 0.1℃ each
    ・Equipped with previous value memory function, buzzer, auto power OFF function
    ・Size-30(W)x14(T)x110(L)mm
    ・Weight-About 18g(including batteries)
    ・Accessories-Battery, storage case
    ・The result of temperature check is displayed in large letters. Results are displayed in large letters on a large LCD screen.
    ・The flat sensortip makes easy to hold and prevents dislocation. This structure, which reliably fits the armpit to prevent dislocation, allows anyone to take the temperature easily and correctly.
    ・“End of temperature measurement is notified by an understandable buzzer sound. End of the estimation temperature measurement is notified by a buzzer sound. Understandable sound which is a combination of high and low tones is used for the buzzer sound.
    ・Speedy temperature check in about 20 seconds on average. Body temperature at about 10 minute later is predicted in about 20 seconds. (* If measurement is continued after completion of temperature prediction, actual temperature measurement is started.)
    ・With storage case convenient for carrying
    ・Previousvalue memory: Previous measurement result is indicated for confirmation of the result.
    ・Auto power OFF: If you forget to turn it off, it turns automatically in approx. 15 minutes.
    ・Exchangeable battery

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Digital Thermometer EA791AH-15A | ESCO | MISUMI Thailand