Earphone with Microphone [Robust Specification] EA790AZ-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Earplug type
・Cable length-86cm
・Alternate talk, simultaneous talk and repeater compatible
・Dim.-25 x 16 x 54(H)mm
・Earphone cable length-500mm
・Compatible model-EA790AH-1B,-2B,-3B,EA790AK-7C,-10A,-11A,-12,-13,and (old model)EA790AK-5,-8C