Transceiver For Receiver EA790AH-10B

Caution
Product Description
【Product Specifications】
・No License/Qualification Requrement
・Receive only
・Frequency Range … 421.5750 to 421.7875MHz / Bch-B side Half duplex421.8125 to 421.9125MHz / Lch-B side Half duplex422.2000 to 422.3000MHz / Lch simplex422.0500 to 422.1750MHz / Bchsimplex
・Radio Wave Type …F3E(FM)
・Number Of Channels …Simplex/Half-duplex 47ch
・Operation Temperature Range …-10℃ to +50℃Charging :0℃ to +40℃
・Rated Voltage …DC15V(Battery Terminal )
・Current Consumption…Standby time:Approx.160mAAt Rated Output:Approx. 190mA
・Power Supply …AA Battery x 1pc. or Nickel Hydrogen Rechargeable battery x 1pc. (Both Separately Sold )
・Usable time …AA Alkalinity Battery :About 29Hours(BS Off: About 10Hours )Nickel Hydrogen Battery :About 26Hour(BS Off: About 9Hours)
・Size …52.8(W) x 14.6(D) x 73.8(H)mm(Excluding protrusions)Antenna Length :28mm
・Weight …Approx. 64g(including AA Alkaline Dry Cell)
・Reception Sensitivity …-14dBμOr Less (12dB SINAD)
・Audio Output …50mW or More(at 8Ω load)
・Earphone/Neck Strap included
・Earphone …Ear hook type earphone with Dia 3.5mm Plug.Either ear can be used.(Cable Length 80cm)
・Compatible Model …EA790AH-1B,-2B,-3B,EA790AJ-15A,-16A,EA790AK-5,-7B,-8B,-10A,-11A,-12,-13,-15