Carrying Case (for EA790AF-6,AF-7,AF-8) EA790AF-65

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For EA790AF-6A, -7A, -8A
・Size…65(W)×25(D)×105(H)mm
・Material …Vinyl black, French pile(back side), soft calf brown
・Remove the belt clip attached on the body of transceiver and put it on the back of the carrying case. You can hold the case through the belt.