Portable Receiver EA790AF-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With belt clip
・13-channel free change type
・With necklace strap
・Dim.-62(W) x 32.5(D) x 163.6(H)mm
・Weight-120g
・Usable with AA battery x 1 pc
・Power supply-AA size battery x 1 pc (included for testing)
・
・Cord length-1m
・Terminal-Monaural plug 3.5mm in dia.
・Name…Body