Transceiver [Supporting Relay] EA790AF-19

Caution
Product Description
【Product Specifications】
・No licence, requrement needed
・Simultaneous talk 27 ch and Relay talk 27 ch and Alternative talk 20 ch
・Output-10mW/1mW
・Continuous operating time(Alkaline battery )-approx.60 hours
・Power supply-AA battery x 3 pcs(sold separately)(EA758YA-3A)
・Size-55.5(W)x27.3(D)x102.5(H)mm
・Weight-About 154g
・IP54.
・Accessories-Belt clip
・ When using it by recharging, be sure to purchase EA790AF-111, -113.
・To use EA790AF-64 (2 chargers), make sure to purchase EA790AF-63 (AC adapter) andEA790AF-113 (battery).
・To use EA790AF-71/-74, EA790AF-75 (switch unit) is required.