1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Magnets (red)

Strong Magnets (red)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 732.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·About Anti-Magnetic Plate: It is a plate for magnetism and scratch prevention when not in use. When using a magnet, please remove it before use.

 
Part Number
EA781EH-31
EA781EH-32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Weight Thread Size Holding force

฿ 732.00

WRITING MATERIAL 1 Piece(s) 12 Day(s) ø 50×10mm160gM8150 N (15 kgf)

฿ 1,542.00

WRITING MATERIAL 1 Piece(s) 12 Day(s) ø 80×18mm560gM10550 N (55 kgf)

Loading...

  1. 1

Basic Information

Details 1 Corrosion Resistant Details 2 With anti-magnetic plate Operating Temperature 120°C or less
About Anti-Magnetic Plate Magnetic and scratch prevention plate when not in use.Remove when using magnet. Color Red Materials ferrite, steel