1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Strong Type(10 pcs) EA781EH-15【10 Pieces Per Package】

WRITING MATERIAL

Magnet Strong Type(10 pcs) EA781EH-15
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,780.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material…Ferrite, steel
・Service temperature…120℃ or less
・With magnetism…prevention plate
・Magnetic force…40N(4.0kgf)
・Size…φ25x7(With Screw hole:15)mm
・Qty. per unit…10 pcs
・Corrosion resistance
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.

Part Number
EA781EH-15
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,780.00

WRITING MATERIAL 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781EH-15 in the Magnet Strong Type(10 pcs) EA781EH-15 series.