1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Samarium-cobalt Magnet Strong Type EA781EF-8

WRITING MATERIAL

Samarium-cobalt Magnet Strong Type EA781EF-8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material…Samarium-cobalt, steel
・Service temperature…200℃ or less
・With magnetism…prevention plate
・Magnetic force…220N(22.0kgf)
・Size…φ32x7mm
・Corrosion resistance
・About magnetic prevention plate…Plate for magnetic and preventscratches when not in use. When using magnet, please use, after plate is removed.

Part Number
EA781EF-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,600.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781EF-8 in the Samarium-cobalt Magnet Strong Type EA781EF-8 series.