Samarium-cobalt Magnet Strong Type EA781EF-26

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Samarium-cobalt, brass
・Service temperature…200℃ or less
・With magnetism…prevention plate
・Magnetic force…230N(23kgf)
・Size…φ20x25mm
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.