Samarium-cobalt Magnet Strong Type EA781EF-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Samarium-cobalt, steel
・Service temperature…200℃ or less
・With magnetism…prevention plate
・Magnetic force…11N(1.1kgf)
・Size…φ8x4.5mm
・Corrosion resistance
・About magnetic prevention plate…Plate for magnetic and preventscratches when not in use. When using magnet, please use, after plate is removed.