Samarium-cobalt Magnet Strong Type EA781EF-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Samarium-cobalt, steel
・Service temperature…200℃ or less
・With magnetism…prevention plate
・Magnetic force…20N(2.0kgf)
・Size…φ10x4.5(With Screw hole:11.5)mm
・Corrosion resistance
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.