Magnet(Neolive Drabymium/Rubber Coat) EA781EE-69

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Neodymium Magnet
・Magnetic Force …42kgf
・Size …Dia 88×8.5(Thread Hole Included :17)mm
・Thread Size …M8
・Screw Receiving Dia …Dia 12mm
・Service temperature…60℃ or less
・2Including