Magnet(Neolive Drabymium/Rubber Coat) EA781EE-66

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Neodymium Magnet
・Magnetic Force …5kgf
・Size …Dia 22×6(Thread Hole Included :11.5)mm
・Thread Size …M4
・Screw Receiving Dia …Dia 8mm
・Service temperature…60℃ or less
・2Including