Magnet(Neolive Drabymium/Rubber Coat) EA781EE-63

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Neodymium Magnet
・Magnetic Force …18kgf
・Thread Size …M8×15
・Size …Dia 66×8.5(Screw Included :23.5)mm
・Service temperature…60℃ or less
・2Including