Magnet Strong Type EA781EE-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Neodymium
・Service temperature…80℃ or less
・Color…Blue
・With magnetism…prevention plate
・Magnetic force…80N(8.0kgf)
・Size…φ16x16mm
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.