Magnet Strong Type EA781EE-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Neodymium, nickel plate (N35)
・Service temperature…80℃ or less
・With magnetism…prevention plate
・Magnetic force…13N(1.3kgf)
・Size…φ8x4.5mm
・About magnetic prevention plate…Plate for magnetic and prevent scratches when notin use. When using magnet, please use, after plate is removed.