Magnet Strong Type(2 pcs) EA781EB-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material… -31 to 33:Alnico5、-34 to -35:Alnico2
・Service temperature…550℃ or less
・With magnetism…prevention plate
・Corrosion resistance
・Magnetic force…1.1kgf
・Size (WxDxH)(mm)…10 x 20 x 5
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.