Magnet Strong Type(2 pcs) EA781EB-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Magnetic force…1.2kgf
・Material…Alnico5
・Service temperature…550℃ or less
・With magnetism…prevention plate
・Corrosion resistance
・Size…φ5x10mm
・About magnetic prevention plate…Plate for magnetic and prevent scratches when notin use. When using magnet, please use, after plate is removed.