Magnet Strong Type EA781EA-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Alnico5
・Service temperature…550℃ or less
・With magnetism…prevention plate
・Corrosion resistance
・Weight …-21: 6g, -22: 20g, -24: 50g, -25: 113g
・Magnetic force…7N(0.7kgf)
・Size(mm)…φ12.7x9.5
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.