Magnet Strong Type EA781EA-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size…7.9(W)x22.2(D)x11.1(H)mm
・Weight…10g
・Material…Alnico5
・Magnetic force…9N(0.9kgf)
・Service temperature…550℃ or less
・Gap Width…6.3mm
・With magnetism…prevention plate
・Corrosion resistance
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.