Magnet (Neodymium) EA781DC-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Neodymium magnet
・Service temperature(upper limit)-120℃
・Black paint
・Magnetic force-490N(50kgf)
・Thread size-M8x1.25
・Size-50x50x40(H)mm
・Thread depth-12mm
・Weight-755g
・1pc.