Magnet (Neodymium) EA781DC-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Neodymium magnet
・Service temperature(upper limit)-120℃
・Black paint
・Magnetic force-117.6N(12kgf)
・Thread size-M6x1.0
・Size-25x25x25(H)mm
・Thread depth-8mm
・Weight-110g
・1pc.