Magnet (Samarium-cobalt) EA781DB-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Samarium-cobalt magnet
・Service temperature(upper limit)-250℃
・Red paint
・Magnetic force-147N(15kgf)
・Thread size-M6x1.0
・Size-Dia.30x25mm
・Thread depth-8mm
・Weight-133g
・1pc.