Magnet (Neodymium) EA781DA-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Neodymium magnet
・Service temperature(upper limit)-80℃
・Black paint
・Magnetic force-490N(50kgf)
・Thread size-M8x1.25
・Size-Dia.50x40mm
・Thread depth-12mm
・Weight-600g