1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Magnet Sheet, EA781BY Series

Strong Magnet Sheet, EA781BY Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,207.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Due to excellent flexibility, this product is easy to cut and punch
·Isotropic: Magnet that exerts the same magnetic force in all directions
·Anisotropy: Since a magnetic force is generated only on one side, it exerts a stronger pull force

 
Part Number
EA781BY-0.8A
EA781BY-0.8B
EA781BY-1.2A
EA781BY-2.0A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolding force Length Width × thickness

฿ 1,207.36

WRITING MATERIAL 1 Piece(s) 8 Day(s) 45gf/c m² or more0.5m520×0.8mm

฿ 4,529.00

WRITING MATERIAL 1 Piece(s) 20 Day(s) 45gf/c m² or more1m1020×0.8mm

฿ 1,831.44

WRITING MATERIAL 1 Piece(s) 8 Day(s) 60gf / cm² or more0.5m520×1.2mm

฿ 3,662.00

WRITING MATERIAL 1 Piece(s) 12 Day(s) 70gf/c m² or more0.5m520×2mm

Loading...

  1. 1

Basic Information

Materials Ferrite + elastomer Quantity 1 Roll Magnetization One Side