Double Face Color Magnet Sheet EA781BS-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Double face color type
・Material-Ferrite + elastomer (Surface: PVC film)
・Attractive force-15 gf/cm2 or more
・Dim.-1.0 (thickness) x 520 x 930mm
・Magnetizing-Both faces
・Color…Red / Blue