Magnet (with Adhesive) EA781BR-102

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Anisotropic magnet(strong magnetic force type)
・Magnetic force-100gf/cm2 or more
・Magnetizing-One face
・With strong adhesive tape on non-magnetizing face
・For various placards, display, sign, industrial product, architecturalmaterial, etc.
・Width x Thickness…130 x 2.0mm
・Length…250mm