Support Magnet For Welding EA781BK-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Only -5 is equipped with removing lever(Convenient when removing the magnet from the contact surface.)
・Dim. (W x D x H)…85 x 15 x 85mm
・Angle retention…90°, 45°
・Self-weight…280g
・Adhesive setup capacity…22kg