(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA780T-15S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 112,580.00 ฿ 84,435.00 |
LASER MARKING DEVICE | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Line-Vertical, Horizontal, Right angle, Vertical point, Setting-out
・Operating range-20m (when using a receiver)
・Accuracy-Horizontal, vertical:±1mm/7.5m, right angle 90゚±(2mm/7.5m), vertical point:±1mm/3m, Left and right:±2mm/15m
・Linethickness-About 2.5mm/7.5m
・Self-leveling range-±2° (Laser line lights out at the other range.)
・Dust-proof and water-proof
・Wavelength-Line:635nm, Bottom point:650nm
・Laser output-2.5mW or less(class1M)
・Continuous operating time-High-intensity mode:about 3 hours, standard mode:about 6.5 hours
・Power supply-AA batteryx4 pcs(included)
・Size-φ126mmx204(H)mm
・Weight-1250g
・Accessories-Aluminum case, shoulder belt
・360 degrees rotary fine adjustment mechanism that allows accurate marking alignment
・Compatible with the light receiver even in the high brightness mode
・The omni-directional high accuracy full line laser will help reduce the work time.
・Built-in Sensor limiited type-It is limited line's shaking by Icon.
・Set Details-Tripod: EA780TM-3, receiver: EA780T-10
・Description- Set(With an optical receiver・a tripod)
Part Number |
---|
EA780T-15S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 112,580.00 ฿ 84,435.00 |
LASER MARKING DEVICE | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?