(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA780T-14S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 112,580.00 ฿ 84,435.00 |
LASER MARKING DEVICE | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Line- Vertical, horizontal, right angle, vertical point, setting-out
・Service range-15m (when using a receiver)
・Accuracy-Horizontal, vertical: ±1mm/7.5m, Right angle: 90°±(2mm/7.5m), Vertical point: ±1mm/3m
・Line width-Approx. 2.5mm/7.5m
・Automatic correction range-±2° (Laser line lights out at the other range.)
・Dust-proof and water-proof
・Wavelength-Line: 635nm, Bottom point: 650nm
・Laser output-2.5mW or less (class 1M)
・Continuous operating time- Body: Luminance mode: approx. 4.5 hours, Normal mode: approx. 9 hours
・Power supply-Body: AA battery x 3 pcs
・Dim.-Dia. 130 x 190(H)mm
・Weight-Approx. 1300g
・Accessories-Aluminum case, shoulder belt
・High-luminance laser conspicuous even in bright locations
・Put the receiver on the setting-out and the laser approaches the receiver until the laser points to it. The accompanying navigation feature projects the setting-out on the ceiling.
・The receiver can remotely control the setting-out device to turn off/on the line and rotate the device.
・Set details-Tripod: EA780TM-3, receiver
・Specification-Set(with tripod and receiver)
Part Number |
---|
EA780T-14S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 112,580.00 ฿ 84,435.00 |
LASER MARKING DEVICE | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?