(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA780T-12S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 63,524.00 ฿ 50,139.49 |
LASER MARKING DEVICE | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Line-Vertical, horizontal, right angle, vertical point, bottom point
・Operating range-15m (when using a receiver)
・Accuracy-Horizontal, vertical: ±1mm/7.5m, Right angle: 90°± (2mm/7.5m), Vertical point: ±1mm/3m
・Line width-Approx.2.5mm/7.5m
・Self-leveling range-±2° (Laser line lights out at the other range.)
・Wavelength-Line: 635nm, Bottom point: 650nm
・Laser output-2.5mW or less (class 1M)
・Continuous operating time-Luminance mode: approx. 9 hours, Normal mode: approx. 14 hours
・Power supply-AA battery x 3 pcs
・Dim.-Dia. 112 x 168(H)mm
・Weight-Approx. 1200g
・Accessories-Aluminum case, shoulder belt
・360° rotating fine adjustment function for precise setting-out
・Set details-Tripod: EA780TM-3,Receiver: EA780T-10
・Spec.…Set (with tripod, receiver)
Part Number |
---|
EA780T-12S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 63,524.00 ฿ 50,139.49 |
LASER MARKING DEVICE | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?