(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[For Cross-Line Laser] Receiver and Line Laser EA780T-10

[For Cross-Line Laser] Receiver and Line Laser EA780T-10

You can add up to 6 items to the comparison list.

Loading...

  • From :
    ฿ 1,029.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA780T-10
EA780TM-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,715.00

RECEIVER 1 Piece(s) 12 Day(s)

฿ 1,029.00

CLAMP FOR LASER RECEIVER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Power Supply
    AAA batteries × 4 pcs. (included)
  • Size
    52(W)×35(D)×170(H)mm
  • Light Receiving Distance
    Within 1 m to 20 m
  • Light receiving accuracy
    Within ±1.0 mm from the center of the laser line
  • Dedicated holder
    The receiver can be attached to stuff or pillars. (Mountable width: 20 to 55 mm)

Product Description

【Product Specifications】
・The sound and LED indicate the line location by detecting the laser light even in places hard to see laser line.
・Enabled to find a reference accurately and quickly even in environments hard to see laser line.
・IP54
・Distance-1m to 20m
・Accuracy-Within ±1.0mm of laser line center
・Power supply-AAA battery x 4 pcs
・Dim.-52(W) x 35(D) x 170(H)mm
・Weight-200g
・Dedicated holder-Enabled to mount a receiver on a staff or pillar.(available width: 20 to 55mm)
・Available to TJM's eachcross-line laser.
・Name…Receiver

Part Number
EA780T-10
EA780TM-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,715.00

RECEIVER 1 Piece(s) 12 Day(s)

฿ 1,029.00

CLAMP FOR LASER RECEIVER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1