(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laser Marker EA780K-2A/EA780K-2SA

Laser Marker EA780K-2A/EA780K-2SA

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,960.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA780K-2A SALE
EA780K-2SA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Supply Accessories Size Weight Set contents Light Receiving Distance Light receiving accuracy Center Detection Display Compatible models Battery lifespan

฿ 22,960.00

฿ 17,523.07

LASER MARKING DEVICE 1 Piece(s) 12 Day(s) AA battery × 2 (included) - 85(W)×100(D)×160(H)mm 800g Main body only - - - - -

฿ 33,080.00

฿ 24,876.16

LASER MARKING DEVICE 1 Piece(s) 12 Day(s) 9 V battery (006P) x 1, AA battery x 2 (included) Dedicated soft case $Dedicated holder (installable width: 0 to 58 mm) $Storage case, goggles 68 (W) × 26 (D) × 140 (H) mm, 85 (W) × 100 (D) × 160 (H) mm, 635-1330 (H) mm 800 g$170 g (including battery) $1.15 kg 3-piece set (EA780K-2A) Receiver (EA780K-10) Tripod (EA780KB-1) 1.5 to 25 m (depending on operating environment) Within ±1.0 mm from the center of the laser line Red diode (upper and lower 2), blue diode (1 in the center), Notification with blue diode lighting and continuous alert sound Mounting screw: 5/8" Approx. 30 hours (Continuous Use)

Basic Specifications

  • Wavelength
    Line: 635 nm, black dot: 650 nm
  • Indicator Accuracy
    ±1 mm/10 m
  • Line width
    Approx. 2 mm/5 m
  • Line
    Vertical/horizontal/ground dots
  • Operating distance
    Indoor mode: approx. 10 m, Outdoor mode: approx. 25 m (using optical receiver)
  • Automatic correction range
    ±4°
  • Laser output
    1 mW or less (Class: 1M)

Product Description

[Features]·Suitable for outdoors. ·Lightweight and compact. [Applications]·Positioning of partitions. ·Ceiling street core. ·Machinery installation, etc.

Part Number
EA780K-2A SALE
EA780K-2SA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Supply Accessories Size Weight Set contents Light Receiving Distance Light receiving accuracy Center Detection Display Compatible models Battery lifespan

฿ 22,960.00

฿ 17,523.07

LASER MARKING DEVICE 1 Piece(s) 12 Day(s) AA battery × 2 (included) - 85(W)×100(D)×160(H)mm 800g Main body only - - - - -

฿ 33,080.00

฿ 24,876.16

LASER MARKING DEVICE 1 Piece(s) 12 Day(s) 9 V battery (006P) x 1, AA battery x 2 (included) Dedicated soft case $Dedicated holder (installable width: 0 to 58 mm) $Storage case, goggles 68 (W) × 26 (D) × 140 (H) mm, 85 (W) × 100 (D) × 160 (H) mm, 635-1330 (H) mm 800 g$170 g (including battery) $1.15 kg 3-piece set (EA780K-2A) Receiver (EA780K-10) Tripod (EA780KB-1) 1.5 to 25 m (depending on operating environment) Within ±1.0 mm from the center of the laser line Red diode (upper and lower 2), blue diode (1 in the center), Notification with blue diode lighting and continuous alert sound Mounting screw: 5/8" Approx. 30 hours (Continuous Use)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1