(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA780AC-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 39,372.00 ฿ 31,497.60 |
LASER AUTOCROSS | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power-1mW or lower (Class Ⅱ)
・Wavelength-630 to 640nm
・Effective distance-About 30m
・Weight-500g
・Tripod-EA781XD-3 (separately sold)
・Laser-2 horizontal, vertical lines(horizontal, vertical display available at once),4 dots of lengthwise, vertical directions
・Indicated accuracy-±3mm/10m (vertical line), ±3mm/10m (dot, horizontal line), ±1.5mm/2m (vertical)
・Power supply-Body: AA battery x 3pcs, Receiver: 9 V battery x 1 pc
・Dim.-69(W) x 116(D) x 112(H)mm
・Accessories-Standard stand (with magnet),strap, soft case
Part Number |
---|
EA780AC-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 39,372.00 ฿ 31,497.60 |
LASER AUTOCROSS | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?