Refractometer EA776BY-26

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Environment-friendly material (non-hazardous material),Body: aluminum alloy, Lighting plate: polycarbonate, Grip, eye-piece flange: natural rubber, Prism: optical glass, Scale adjusting screw: stainless steel
・Scale…Brix45.0 to 82.0%
・Minimum division…0.5