Dew Condensation Checker EA776BA

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・With laser marker (1 point)
    ・Measurement range-Temperature:0 to 50℃, humidity:10 to 95%RH, surface temperature: -20 to 105 ℃, dew point, wet-bulb temperature is the calculation display
    ・Resolution-Temperature・surface temperature:0.1℃, humidity:0.1%RH
    ・Accuracy- Temperature: ±0.6℃, Humidity: ±3% RH (20 to 90% RH/20 to 30℃), ±5% RH (others), Surface temperature: ±2.0℃ (depending on the condition)
    ・Distance factor-6:1
    ・Emissivity-0.30 to 0.99(available for setting)
    ・Function-Datahold, auto power off, back light
    ・Power supply-AAA batteryx4 pcs(included)
    ・Size-70(W) x 49(D) x 170(H)mm
    ・Weight-235g
    ・With hard case
    ・Condensation is predicted based on surface temperature of objects and dew point of the atmosphere

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat