Fuming Tube EA770X-100A

Caution
Product Description
【Product Specifications】
・Set Details …Air flow detection tube (EA770X-0)×1 pc 、Smoke generation tube (EA770X-1)×10 Pcs 、Tip cutter (EA770X-10)×1 pc 、Soft Case ×1 pc
・Size …Air flow detection tube :Dia 42×63(L)mm、Smoke generation tube :Dia 7.5×110(L)mm、Tip cutter :Dia 32×98(H)mm
・Weight …Air flow detection tube :97g、Smoke generation tube :76g、Tip cutter :18g
・Tests Airflow Direction And Velocity Using Smoke Generation Tube That Generates White Smoke Through Reaction With Moisture In The Air Without Using Heat Source.
・Visual Check For Smoke Is Generally Performed For Indoor Airflow Testing And Functional Testing Of Local Exhaust Devices.
・Smoke generation tube is 1time Disposable