1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fuming Tube EA770X-1【10 Pieces Per Package】

GAS DETECTOR

Fuming Tube EA770X-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,120.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dim.-Air flow detection pipe: Dia. 42 x 63(L)mm, Smoke generation pipe: Dia. 7.5 x 110(L)mm, Tip cutter: Dia. 32 x 98(H)mm
・This device does not use a heat generator. It uses a smoke generation pipe that reacts with the humid in the air to generate white smoke so that the user will know the air flow direction and speed.
・Specification-Replacement smoke generation pipes (10 pcs)

Part Number
EA770X-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,120.00

GAS DETECTOR 1 Pack(s)

10 Pieces Per Package

22 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA770X-1 in the Fuming Tube EA770X-1 series.