(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Middle-Sized Letter]Oil-Based Tough Paint【1-10 Pieces Per Package】

[Middle-Sized Letter]Oil-Based Tough Paint

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 122.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA765MT-1
EA765MT-1B
EA765MT-2
EA765MT-2B
EA765MT-3
EA765MT-3B
EA765MT-4
EA765MT-4B
EA765MT-5
EA765MT-5B
EA765MT-6
EA765MT-6B
EA765MT-7
EA765MT-7B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight (g) Materials Details 1 Ink color Quantity Size Ink composition

฿ 893.97

PAINT APPLICATION 1 Pack(s)

10 Pieces Per Package

8 Day(s) 21 g (Per pc.) Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Black 10 pcs. included ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 122.80

PAINT APPLICATION 1 Piece(s) - 8 Day(s) 21g Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Black Includes 1 pc ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 893.97

PAINT APPLICATION 2 Pack(s)

10 Pieces Per Package

8 Day(s) 21 g (Per pc.) Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Red 10 pcs. included ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 122.80

PAINT APPLICATION 1 Piece(s) - 8 Day(s) 21g Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Red Includes 1 pc ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 893.97

PAINT APPLICATION 2 Pack(s)

10 Pieces Per Package

8 Day(s) 21 g (Per pc.) Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Blue 10 pcs. included ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 122.80

PAINT APPLICATION 1 Piece(s) - 8 Day(s) 21g Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Blue Includes 1 pc ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 1,239.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) 21 g (Per pc.) Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Yellow 10 pcs. included ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 122.80

PAINT APPLICATION 1 Piece(s) - 8 Day(s) 21g Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Yellow Includes 1 pc ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 893.97

PAINT APPLICATION 2 Pack(s)

10 Pieces Per Package

8 Day(s) 21 g (Per pc.) Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker White 10 pcs. included ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 122.80

PAINT APPLICATION 1 Piece(s) - 9 Day(s) 21g Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker White Includes 1 pc ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 1,260.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) - - Oil-based Fluorescent yellow 10 pcs. - -

฿ 139.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) - - Oil-based Fluorescent yellow 1 bottle - -

฿ 1,260.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) - - Oil-based Fluorescent pink 10 pcs. - -

฿ 139.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) - - Oil-based Fluorescent pink 1 bottle - -

Basic Specifications

  • Line width
    1.8 to 2.5mm
  • Details 2
    Medium tip

Product Description

[Features]
·Can also be used for work around water
·It is hard to bleed even if you write it on asphalt
·Will not fade for a long time even outdoors
·You can write on wet surfaces that you couldn't write with conventional paint markers

Part Number
EA765MT-1
EA765MT-1B
EA765MT-2
EA765MT-2B
EA765MT-3
EA765MT-3B
EA765MT-4
EA765MT-4B
EA765MT-5
EA765MT-5B
EA765MT-6
EA765MT-6B
EA765MT-7
EA765MT-7B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight (g) Materials Details 1 Ink color Quantity Size Ink composition

฿ 893.97

PAINT APPLICATION 1 Pack(s)

10 Pieces Per Package

8 Day(s) 21 g (Per pc.) Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Black 10 pcs. included ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 122.80

PAINT APPLICATION 1 Piece(s) - 8 Day(s) 21g Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Black Includes 1 pc ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 893.97

PAINT APPLICATION 2 Pack(s)

10 Pieces Per Package

8 Day(s) 21 g (Per pc.) Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Red 10 pcs. included ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 122.80

PAINT APPLICATION 1 Piece(s) - 8 Day(s) 21g Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Red Includes 1 pc ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 893.97

PAINT APPLICATION 2 Pack(s)

10 Pieces Per Package

8 Day(s) 21 g (Per pc.) Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Blue 10 pcs. included ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 122.80

PAINT APPLICATION 1 Piece(s) - 8 Day(s) 21g Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Blue Includes 1 pc ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 1,239.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) 21 g (Per pc.) Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Yellow 10 pcs. included ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 122.80

PAINT APPLICATION 1 Piece(s) - 8 Day(s) 21g Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker Yellow Includes 1 pc ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 893.97

PAINT APPLICATION 2 Pack(s)

10 Pieces Per Package

8 Day(s) 21 g (Per pc.) Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker White 10 pcs. included ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 122.80

PAINT APPLICATION 1 Piece(s) - 9 Day(s) 21g Main Body: Aluminum, tip, cap: PP Oil-Based Paint Marker White Includes 1 pc ø 15×145(H)mm Oil-based pigment (non-xylene)

฿ 1,260.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) - - Oil-based Fluorescent yellow 10 pcs. - -

฿ 139.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) - - Oil-based Fluorescent yellow 1 bottle - -

฿ 1,260.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) - - Oil-based Fluorescent pink 10 pcs. - -

฿ 139.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) - - Oil-based Fluorescent pink 1 bottle - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1