[Medium] Blackboard Marker [10 pcs] EA765MS-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For blackboard
・Water-based
・Round core
・Medium
・Line thickness-1.8 to 2.5mm
・Length x Shaft dia.-142xDia.18mm
・Blackboard marker that is rub resistant, water and rain resistant, and erasable by wiping with water.
・Ink Color-White
・Qty. per unit-10 pcs