Correction Tape EA765BR-42

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tape width-5.0mm
・Tape length-8m
・Dim.-26 x 103.5mm
・With 90° turn clip
・Since the tape film is thin, correction can be made without a step.
・Eco Mark-certified product
・Case color…Light blue