Correction Tape EA765BR-17

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Horizontal type
・Tape length-12m
・Dim.-50 x 87mm
・The body is common. Any cartridge can be attached.
・Eco Mark-certified product
・Name…Body
・Tape width…6.0mm
・Case color…Blue