1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto-feed Shredder EA763ZD-63

PAPER SHREDDER

Auto-feed Shredder EA763ZD-63
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 81,520.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Shredding speed-3.5m/min(50Hz), 4.2m/min(60Hz)
・Rated time-About 30 minutes
・dust box volume-paper:60L
・Shredding shape-Cross cut(Approx. 4×10mm)
・Throat width-approx.216mm
・Maximum shredding capacity-A4 paper 8 sheets (Manual), A4 paper280 sheets(Auto shredded)
・Power supply-AC100V(50Hz/60Hz)
・Power consumption-290W(50Hz) , 330W(60Hz)
・Size-435(W)x440(D)x866(H)mm
・Weight-36kg
・Rated number of sheets for shredding-A4 copy paper(Paper of high quality 64g/m2), 8 sheets of paper by hand
・With the auto feed function, this product automatically shreds paper when paper is set on it and the switch is pressed.
・The product can automatically shred 280 pcs of paper in one shot.

Part Number
EA763ZD-63 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 81,520.00

฿ 61,140.00

PAPER SHREDDER 1 Piece(s) 20 Day(s)

Loading...

  1. 1